Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
2001-557
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.25 -1.5 (2.5) mm²
Cross section
22 - 14 AWG
Strip length
9 - 11 mm
Measured voltage
500 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
18 A
No. of poles
7
Width
4.20 mm
Color
grau
Weight
15.200 g
eCl@ss 7.1
27-14-11-51
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices